- Article no.:
- SZ 2487.000
- Design
- Self-tapping screws
- Product description
- Mark, drill and tighten in a single operation using electric or pneumatic tools. Width across flats: 8 mm
- Applications
- For metal thickness: 0.8 - 3 mm
- Dimensions
- Thread: ST 4.8
Thread length: 9.5 mm
- Thread
- ST 4.8
- Packs of
- 300 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.82 kg
- Customs tariff number
- 73181900
- EAN
- 4028177025042
- ETIM 9
- EC000889
- ETIM 8
- EC002341
- ECLASS 8.0
- 23110118
- Product description
-
SZ Self-tapping screws, for thread ST 4,8