- Article no.:
- SZ 2500.400
- Design
- Infeed, 3-pole (with socket, without connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Orange
- Cross-section
- 1.5 mm²
- Length
- 3,000 mm
- Dimensions
- Length: 3,000 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 5 pc(s).
- Net weight
- 1.5 kg
- Gross weight
- 1.56 kg
- Customs tariff number
- 85444290
- EAN
- 4028177809093
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Connection cable, for power supply, 3-pole, 100-240 V, L: 3000 mm