Mounting kit magnet for LED system light

Article no.: SZ 2500490

For sticking onto the rear of lights without a socket.

Article no.:
SZ 2500490
Product description
For sticking onto the rear of lights without a socket.
Dimensions
Width: 40 mm
Height: 40 mm
Depth: 2 mm
Packs of
2 pc(s).
Net weight
0.04 kg
Gross weight
0.042 kg
Customs tariff number
85051190
EAN
4028177918986
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
VX Mounting kit magnet, for LED system light
Documentation
Info sheet