Self-tapping screws

Article no.: SZ 2504.000

For the round holes 4.5 mm diameter in the enclosure section, punched rails and punched sections without mounting flanges.

Article no.:
SZ 2504.000
Design
Hex screws
Applications
For the round holes Ø 4.5 or 4.7 mm in the enclosure section, punched rails and punched sections without mounting flanges
Dimensions
Thread: M5
Thread length: 10 mm
Thread
M5
Packs of
500 pc(s).
Net weight
1 kg
Gross weight
1.372 kg
Customs tariff number
73181900
EAN
4028177025684
ETIM 9
EC000891
ETIM 8
EC000891
ECLASS 8.0
23110117
Product description
SZ Hex screws, for thread M5, self-tapping