Enclosure key

Article number: SZ 2531000

For lock inserts (one double-bit key is supplied with every enclosure).

Article number:
SZ 2531000
Design
Double-bit key no. 5
Product description
For lock inserts
Note
Enclosure, case and lock systems are supplied as standard with matching keys
Packs of
1 pc(s).
Net weight
0.04 kg
Gross weight
0.042 kg
Customs tariff number
83017000
EAN
4028177026735
ETIM 9
EC000175
ETIM 8
EC000175
ECLASS 8.0
27409215
Product description
SZ Enclosure key, double bit No. 5