Enclosure key

Article number: SZ 2549000

Universal key with 5 mm double-bit attachment, 8 mm triangular attachment, 8 mm square attachment and slotted screwdriver attachment

Article number:
SZ 2549000
Design
universal
Product description
For lock inserts
Note
Enclosure, case and lock systems are supplied as standard with matching keys
Packs of
1 pc(s).
Net weight
0.155 kg
Gross weight
0.16 kg
Customs tariff number
83017000
EAN
4028177027572
ETIM 9
EC000175
ETIM 8
EC000175
ECLASS 8.0
27409215
Product description
SZ enclosure key, universal, with 5 mm double-bit attachment, 8 mm triangular attachment, 8 mm square attachment and slotted screwdriver attachment