The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.
- Article number:
- AX 2580117
- Design
- Seal insert, large
- Product description
- The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.
- Material
- Plastic
- Colour
- RAL 7035
- Type rating to 508A
- Type 1
- Type 12
- Type 4X indoor use only
- For cable diameter
- 17 mm
- Packs of
- 5 pc(s).
- Net weight
- 0.125 kg
- Gross weight
- 0.152 kg
- Customs tariff number
- 40082900
- EAN
- 4028177939776
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
- SZ Seal inserts, for cable entry, modular, large, for cable diameter 17 mm
- Approvals
- UR + C-UR (recognized)