Cable ties

Article no.: SZ 2597000

For fastening cables to the enclosure profile or mounting system parts, simply clip into the round system punchings.

Article no.:
SZ 2597000
Product description
The super-fast solution for fastening cables to the enclosure profile or mounting system parts. Simply clip into the round system punchings.
Dimensions
Length: 150 mm
Packs of
100 pc(s).
Net weight
0.1 kg
Gross weight
0.101 kg
Customs tariff number
39269097
EAN
4028177029002
ETIM 9
EC000046
ETIM 8
EC000046
ECLASS 8.0
27140702
Product description
SZ Cable ties, L: 150 mm