Viewing window for AX

Article number: FT 2731010

For external mounting on AX enclosures instead of a door and on surfaces.

Article number:
FT 2731010
Design
30 section
Product description
For external mounting on AX enclosures instead of a door and on surfaces.
Material
Frame: Aluminium, natural anodised.
Glass panel: Acrylic
Supply includes
Plastic handle with lock insert no. 3524 E
Protection category to IEC 60 529
IP 54
To fit Model No.
1010.000
1054.000
1060.000
1360.000
To fit
Enclosure type: AX
Width: = 600 mm
Height: = 600 mm
Dimensions
Width: 597 mm
Height: 597 mm
Depth: 36 mm
Visible area
Viewing window width: 537 mm
Viewing window height: 537 mm
Build depth for components (max.)
32 mm
Packs of
1 pc(s).
Net weight
3.236 kg
Gross weight
3.48 kg
Customs tariff number
76101000
EAN
4028177938472
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182204
Product description
FT Viewing window, WHD: 597x597x36 mm, for AX enclosures instead of the door and surfaces
Documentation
Instructions