Acrylic glazed cover

Article number: FT 2785000

For the protection of display and control components in standard 482.6 mm (19") or metric sizes.

Article number:
FT 2785000
Design
Metric
Product description
With security lock, lock no. 3524 E.
Material
Frame: Extruded aluminium sections with die-cast corner pieces
Glass panel: Smoked acrylic
Supply includes
Hinges and assembly parts.
Lock insert no. 3524 E
Protection category to IEC 60 529
IP 54
Dimensions
Width: 400 mm
Height: 400 mm
Depth: 47.5 mm
Visible area
Viewing window width: 360 mm
Viewing window height: 379.5 mm
Build depth for components (max.)
43 mm
Packs of
1 pc(s).
Net weight
1.977 kg
Gross weight
2.18 kg
Customs tariff number
39205100
EAN
4028177032293
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182301
Product description
FT Acrylic glazed cover, 482.6 mm (19"), WHD: 400x400x47,5 mm
Documentation
Instructions