Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for AX

Article number: AX 2820081

Base/plinth corner piece with large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.

Article number:
AX 2820081
Product description
Base/plinth corner piece with large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.
Material
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner cover: Plastic
Colour
RAL 9005
Supply includes
4 base/plinth corner pieces, 100 mm high
4 corner covers
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
Note
Base/plinth elements are required at the side to finish off a base/plinth unit
Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
Dimensions
Height: 100 mm
To fit
Enclosure type: AX
Width: = 800 mm
Type rating to 508A
Type 1
Type 3R
Type 4
Type 12
Packs of
2 pc(s).
Net weight
4.7 kg
Gross weight
5.1 kg
Customs tariff number
94039910
EAN
4028177942615
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
AX Base/plinth corner pieces with base/plinth trim panels, front and rear, H: 100 mm, for W: 800 mm
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details