- Article no.:
 
- AX 2830320
 
- Design
 
- New version 
 
- Product description
 
- Base/plinth component for mounting in the depth and for stabilising the base/plinth. 
 
- Material
 
- Base/plinth components: Sheet steel
Cover caps: Plastic  
- Colour
 
- RAL 9005 
 
- Supply includes
 
- 2 base/plinth components
2 cover caps
Assembly parts  
- Note
 
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system 
 
- Dimensions
 
- Height: 200 mm 
 
- To fit
 
- Enclosure type: AX
Depth: = 300 mm  
- Packs of
 
- 2 pc(s). 
 
- Net weight
 
- 3.208 kg
 
- Gross weight
 
- 3.209 kg
 
- Customs tariff number
 
- 94039910 
 
- EAN
 
- 4028177037663 
 
- ETIM 9
 
- EC000721 
 
- ETIM 8
 
- EC000721 
 
- ECLASS 8.0
 
- 27182003 
 
- Product description
 
- 
AX base/plinth component, sides, height: 200 mm, for depth: 300 mm