Base/plinth, complete Stainless steel, for one-piece consoles

Article no.: SO 2867.000

Where necessary, 2 base/plinths may be installed one above the other.

Article no.:
SO 2867.000
Product description
Where necessary, 2 base/plinths may be installed one above the other.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed
Supply includes
2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
Dimensions
Height: 100 mm
To fit
Enclosure type: One-piece console, stainless steel
Width: = 1,000 mm
Depth: = 400 mm
Packs of
1 pc(s).
Net weight
8.315 kg
Gross weight
8.753 kg
Customs tariff number
94039910
EAN
4028177033658
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
TP Base/plinth, complete, for one-piece console, WHD: 1000x100x400 mm, Stainless steel 1.4301
Data sheets
Technical details