Stepped collar For wall thicknesses from 1.5 to 4.5 mm

Article number: SZ 2899400

For cable entry, simply cut off at the required level to match the cable diameter.

Article number:
SZ 2899400
Product description
For cable entry, simply cut off at the required level to match the cable diameter.
Applications
For wall thicknesses from 1.5 to 4.5 mm
Material
Cover: Thermoplastic elastomer
Dimensions
Thread: M40
For wall thickness (max.)
1.5 ‐ 4.5 mm
IP protection category to IEC 60 529
IP 54 with careful cable entry
For cable diameters
13 ‐ 34 mm
Packs of
20 pc(s).
Net weight
0.14 kg
Gross weight
0.155 kg
Customs tariff number
39269097
EAN
4028177389632
ETIM 9
EC000879
ETIM 8
EC000879
ECLASS 8.0
27069216
Product description
SZ Stepped collar, for wall thickness from 1,5 bis 4,5 mm, for hole M20, Sealing range: 13-34 mm
Documentation
Info sheet