Busbar support

Article number: SV 3052.000

For busbar systems 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).

Article number:
SV 3052.000
Material
Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Number of poles
3-pole
185 mm
To fit busbars
50 x 10 mm
60 x 10 mm
80 x 10 mm
Rated current max.
1,600 A
Note on Model No.
The base component of the busbar support may also be used as a single-pole support.
Dimensions
Width: 24 mm
Height: 515 mm
Depth: 51 mm
Packs of
2 pc(s).
Net weight
1.26 kg
Gross weight
1.338 kg
Customs tariff number
85369010
EAN
4028177035751
ETIM 9
EC001166
ETIM 8
EC001166
ECLASS 8.0
27400607
Product description
SV Busbar support, 3-pole, 185 mm bar centre distance, for busbar WH: 50-80x10 mm
Approvals
ABS
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details
SV busbar support
for accommodating busbars. 3-pole busbar support
with 185 mm bar centre distance.
Suitable for busbars from 50 x 10 mm to 80 x 10 mm
with inserts.

Rated operating voltage: 1000 V~, 50/60 Hz to VDE 0660
Rated current: up to 1600 A
Material: PBT
Fire protection: UL 94-V0
Continuous operating temperature: 140 °C
Bar centre distance: 185 mm
Bar accommodation without inserts: 80 x 10 mm
Tightening torques
Assembly screws: 3 - 5 Nm
Bar fastening screw: 40 Nm