Micro-switch for NH fuse-switch disconnectors/NH slimline fuse-switch disconnectors (185 mm)

Article no.: SV 3071000

Article no.:
SV 3071000
Product description
To indicate the switch position of the NH unit (cover).
Rated operating current max.
5 A
For size
NH fuse-switch disconnectors, size 000/00
NH slimline fuse-switch disconnector, size 00 - 3 (185 mm)
Packs of
5 pc(s).
Net weight
0.015 kg
Gross weight
0.018 kg
Customs tariff number
85366990
EAN
4028177036055
ETIM 9
EC002270
ETIM 8
EC001900
ECLASS 8.0
27400613
Product description
SV Micro-switch, for NH fuse-switch disconnector size 000/00, NH slimline fuse-switch disconnector, size 1-3
Micro-switch
Micro-switch to indicate the switching position
of the NH unit(lid unit).
For NH isolators: size 000, 00, 1
For NH fused isolators: size 00 up to Gr. 3
Maximum admissible current: 6A/250V