Inserts to adapt the bar dimensions

Article number: SV 3074.000

For adapting 30/50 x 10 mm busbar sizes.

Article number:
SV 3074.000
Material
Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
For adapting the busbar width
30 mm
50 mm
Packs of
24 pc(s).
Net weight
0.024 kg
Gross weight
0.083 kg
Customs tariff number
39269097
EAN
4028177036093
ETIM 9
EC001166
ETIM 8
EC001166
ECLASS 8.0
27400607
Product description
SV Insert, for busbar support, SV 3073000 (E-Cu 30x10 mm), SV 3052000 (E-Cu 50x10 mm)
Documentation
Instructions
Data sheets
General technical information
Inserts for busbar supports
For SV 3073.000:
For busbar E-Cu 30 x 10 mm
Rated current: up to 800 A
For SV 3052.000:
For busbar E-Cu 50 x 10 mm
Rated current: up to 1000 A