Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version without fan. Continuous thermal output 10 – 150 W.
- Article number:
- SK 3105360
- Product description
- Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits.
- Material
- Aluminium, anodised
- Supply includes
- PTC heater
Quick-connection terminal
Assembly parts - Note
- A thermostat is recommended for precise temperature control inside the enclosure.
- In order to prevent condensation on assemblies, a hygrostat is recommended to regulate heating
- In larger enclosures, even heat distribution is best achieved by installing several low-output heaters.
- Note on Model No.
- An operating temperature of -40 °C is supported. Manufacturer's declaration available on request.
- Special voltages available on request. We reserve the right to make technical modifications.
- Continuous thermal output at 10 °C
- 86 W ‐ 100 W
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- Dimensions
- Width: 90 mm
Height: 165 mm
Depth: 75 mm - Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- IP protection category to IEC 60 529
- IP 20
- Protection class
- II (all-insulated)
- Operating temperature range
- -33 °C...65 °C
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.845 kg
- Customs tariff number
- 85162999
- EAN
- 4028177638662
- ETIM 9
- EC000737
- ETIM 8
- EC000737
- ECLASS 8.0
- 27180710
- Product description
- SK enclosure heater, without fan, 86-100 W, 110-240 V, 1~, 50/60 Hz, WHD: 90 x 165 x 75 mm
SK 3105.360,,
,,
Enclosure heater without fan and quick-connection terminal,,
,,
Continuous thermal output at 10°C [W]: 86-100,,
Rated operating voltage: 110V-240V, 1~, 50Hz/60Hz,,
Dimensions WxHxD [mm]: 90x165x75,,
Operating temperature range: -33°C bis +65°C,,
Miniature circuit-breaker/fuse T: 4A,,
Protection category IP to IEC 60 529: IP 20,,
Protection class: II,,
Weight: 0,82kg,,
,,
Enclosure heater without fan and quick-connection terminal,,
,,
Continuous thermal output at 10°C [W]: 86-100,,
Rated operating voltage: 110V-240V, 1~, 50Hz/60Hz,,
Dimensions WxHxD [mm]: 90x165x75,,
Operating temperature range: -33°C bis +65°C,,
Miniature circuit-breaker/fuse T: 4A,,
Protection category IP to IEC 60 529: IP 20,,
Protection class: II,,
Weight: 0,82kg,,