Enclosure internal fan

Article number: SK 3108024

To prevent hot-spots inside the enclosure and support the air routing of active enclosure climate control components.

Article number:
SK 3108024
Product description
To prevent hot-spots and support the air routing of active enclosure climate control components. Adjustable in two axes. Attached to the frame section. Several fans may be cascaded using the quick-release clamping strip.
Supply includes
Complete unit with axial fan ready for connection
Snap-on pivot device
Assembly parts
Rated operating voltage
24 V (DC)
Power consumption Pel
With DC: 3.5 W
Rated current max.
With DC: 0.15 A
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
0.978 kg
Customs tariff number
84145915
EAN
4028177220508
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK enclosure internal fan, 3.5 W, 24 V (DC)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue