- Article number:
- SK 3124.100
- Product description
- The SK BUS system allows several cooling units and air/water heat exchangers with e-Comfort controller to communicate with one another Master-slave configuration for complex bayed enclosure systems, for optimum operating results.
- Technical specifications
- The master-slave layout facilitates common activation and deactivation via door limit switches, parallel activation and deactivation via a temperature setpoint, and common collective fault signals and temperature logging, eliminating the need for intricate wiring.
- Supply includes
- 3 m shielded interface cable
Operating instructions on programming the cooling units
- Packs of
- 1 pc(s).
- Note
- nB = nK – 1
- nB: Number of order units (SK BUS system)
- nK: Number of cooling units to be linked
- Net weight
- 0.15 kg
- Gross weight
- 0.221 kg
- Customs tariff number
- 85444290
- EAN
- 4028177325494
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SK Master/slave cabel, for SK BUS system