Roof-mounted fan, roof vent

Article no.: SK 3140140

The new generation of roof-mounted fans is one system for all sizes: only one mounting cut-out is needed for all output categories. Air routing with minimal pressure losses ensures a high level of efficiency, while an innovative clamping attachment supports a high protection category of IP54.

Article no.:
SK 3140140
Design
roof-mounted
Product description
Roof-mounted fan with a high protection category and flexible installation from the inside or outside.
Colour
RAL 7035
Supply includes
Complete unit ready to install, including pleated filter
Fan
Radial, rotary current motor
Air throughput, unimpeded airflow (with pleated filter)
At 50 Hz: 800 m³/h
At 60 Hz: 853 m³/h
Air flow (without filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
1 x 3243300: 575/600 m³/h
Air flow (with pleated filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
1 x 3243300: 555/565 m³/h
2 x 3243300: 660/685 m³/h
Air throughput, unimpeded air flow (without filter mats)
At 50 Hz: 863 m³/h
At 60 Hz: 942 m³/h
Rated operating voltage
380 V - 415 V, 3~, 50 Hz/60 Hz
400 V - 480 V, 3~, 60 Hz
Power consumption Pel
At 50 Hz: 98 W
At 60 Hz: 130 W
Rated current max.
At 50 Hz: 0.17 A
At 60 Hz: 0.2 A
Dimensions
Width: 400 mm
Height: 133 mm
Depth: 400 mm
Installation depth
34.6 mm
Mounting cut-out
Cut-out width: 258 mm
Cut-out depth: 258 mm
IP protection category to IEC 60 529
IP 21 without filter mat
IP 54 including pleated filter
Protection category NEMA
NEMA 12
Note
A chopped-fibre filter filter may optionally be used to increase the protection category to IP 55 (see accessories).
To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
Service life of fans (L10, 40 °C)
At 50 Hz: 63,500 h
At 60 Hz: 61,500 h
Operating temperature range
-20 °C...55 °C
Storage temperature range
-40 °C...70 °C
Noise level
At 50 Hz: 56 dB(A)
At 60 Hz: 58 dB(A)
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
6.02 kg
Customs tariff number
84145915
EAN
4028177709133
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Roof-mounted fan TopTherm, 863/942 m³/h, 400-460 V, 3~, 50/60 Hz, WHD: 400 x 133 x 400 mm
Approvals
30 - KC Korea
CSA
IEC CB
TÜV-tested safety
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue
Roof-mounted fan, roof vent
SK 3140.140
The new generation of roof-mounted fans is one system for all sizes:
only one mounting cut-out is needed for all output categories.
Air routing with minimal pressure losses ensures
a high level of efciency, while an innovative clamping
attachment supports a high protection category of IP54.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: Radial, rotary current motor
Air throughput, unimpeded airfow (with pleated flter):
At 50 Hz: 800 m³/h, at 60 Hz: 853 m³/h
Air throughput, unimpeded air fow (without flter mats):
At 50 Hz: 863 m³/h, at 60 Hz: 942 m³/h
Rated operating voltage:
380 V - 415 V, 3~, 50 Hz/60 Hz, 400 V - 480 V, 3~, 60 Hz
Power consumption Pel: At 50 Hz: 98 W, at 60 Hz: 130 W
Rated current max.: At 50 Hz: 0.17 A, at 60 Hz: 0.2 A
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 34.6 mm
IP protection category to IEC 60 529:
IP 21 without flter mat, IP 54 including pleated flter
Protection category NEMA: NEMA 12
Service life of fans (L10, 40 °C): At 50 Hz: 63,500 h, at 60 Hz: 61,500
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Noise level: At 50 Hz: 56 dB(A), at 60 Hz: 58 dB(A)
Weight/pack: 6.0 kg