- Article no.:
- SK 3140510
- Design
- roof-mounted
EC - Product description
- Energy-efficient and powerful design of the roof-mounted fans. The fan may be activated via the control interface with tacho signal output integrated as standard, and monitoring of the fan speed and function is supported.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Radial, EC motor
- Air throughput, unimpeded airflow (with pleated filter)
- At 60 Hz: 975 m³/h
- Air flow (without filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
- 1 x 3243300: 690 m³/h
- Air flow (with pleated filter in roof-mounted fan) with outlet filter including chopped-fibre filter mat
- 1 x 3243300: 690 m³/h
- 2 x 3243300: 830 m³/h
- Air throughput, unimpeded air flow (without filter mats)
- At 60 Hz: 1,069 m³/h
- Rated operating voltage
- 115 V, 1~, 60 Hz
- Power consumption Pel
- At 60 Hz: 112 W
- Rated current max.
- At 60 Hz: 1.51 A
- Dimensions
- Width: 400 mm
Height: 133 mm
Depth: 400 mm - Installation depth
- 34.6 mm
- Mounting cut-out
- Cut-out width: 258 mm
Cut-out depth: 258 mm - IP protection category to IEC 60 529
- IP 21 without filter mat
- IP 54 including pleated filter
- Protection category NEMA
- NEMA 12
- Control interface
- Yes
- Pre-fuse
- Miniature circuit-breaker/fuse: 3 A
- Note
- A chopped-fibre filter filter may optionally be used to increase the protection category to IP 55 (see accessories).
- For even more efficient operation or for monitoring the fans, we recommend the use of the EC speed controls
- Service life of fans (L10, 40 °C)
- At 50 Hz: 82,000 h
At 60 Hz: 82,000 h - Operating temperature range
- -20 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Noise level
- At 60 Hz: 60 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 5.3 kg
- Gross weight
- 6 kg
- Customs tariff number
- 84145915
- EAN
- 4028177805767
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK roof-mounted fan TopTherm, 1069/1069 m³/h, 115 V, 1~, 50/60 Hz, WHD: 400 x 133 x 400 mm, EC-Technology
Roof-mounted fans with EC technology
SK 3140.510
The new generation of roof-mounted fans (EC variant)
is one system for all sizes: only one mounting cut-out
is needed for all output categories.
Air routing with minimal pressure losses
ensures a high level of efficiency,
while an innovative clamping attachment supports
a high protection category of IP54.
The fan may be activated via the control interface
with tacho signal output integrated as standard,
and monitoring of the fan speed and function is supported.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: Radial, EC motor
Air throughput, unimpeded airfow (with pleated flter):
At 50 Hz: 976 m³/h, at 60 Hz: 976 m³/h
Air throughput, unimpeded air fow (without flter mats):
At 50 Hz: 1,069 m³/h, at 60 Hz: 1,069 m³/h
Rated operating voltage: 115 V, 1~, 60 Hz
Power consumption Pel: At 60 Hz: 112 W
Rated current max.: At 60 Hz: 1.51 A
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 34.6 mm
IP protection category to IEC 60 529:
IP 21 without flter mat, IP 54 including pleated flter
Protection category NEMA: NEMA 12
Pre-fuse: Miniature circuit-breaker/fuse: 3 A
Service life of fans (L10, 40 °C): At 50 Hz: 82,000 h, at 60 Hz: 82,000
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Noise level: At 60 Hz: 60 dB(A)
Weight/pack: 5.6 kg
SK 3140.510
The new generation of roof-mounted fans (EC variant)
is one system for all sizes: only one mounting cut-out
is needed for all output categories.
Air routing with minimal pressure losses
ensures a high level of efficiency,
while an innovative clamping attachment supports
a high protection category of IP54.
The fan may be activated via the control interface
with tacho signal output integrated as standard,
and monitoring of the fan speed and function is supported.
Colour: RAL 7035
Supply includes: Complete unit ready to install, including pleated flte
Fan: Radial, EC motor
Air throughput, unimpeded airfow (with pleated flter):
At 50 Hz: 976 m³/h, at 60 Hz: 976 m³/h
Air throughput, unimpeded air fow (without flter mats):
At 50 Hz: 1,069 m³/h, at 60 Hz: 1,069 m³/h
Rated operating voltage: 115 V, 1~, 60 Hz
Power consumption Pel: At 60 Hz: 112 W
Rated current max.: At 60 Hz: 1.51 A
Dimensions (WxHxD): 400x133x400 mm
Mounting cut-out (WxD): 258x258 mm
Installation depth: 34.6 mm
IP protection category to IEC 60 529:
IP 21 without flter mat, IP 54 including pleated flter
Protection category NEMA: NEMA 12
Pre-fuse: Miniature circuit-breaker/fuse: 3 A
Service life of fans (L10, 40 °C): At 50 Hz: 82,000 h, at 60 Hz: 82,000
Operating temperature range: -20 °C to 55 °C
Storage temperature range: -40 °C to 70 °C
Noise level: At 60 Hz: 60 dB(A)
Weight/pack: 5.6 kg