The high-quality pleated filter technology permits a significant increase in the volumetric air flow compared to conventional chopped-fibre filter mats. Cooling unit performance is improved and energy consumption is lower. The enhanced filtration properties also mean less dust in the enclosure or unit, and the resulting longer maintenance intervals reduce service costs significantly.
- Article no.:
- SK 3172120
- Design
- for filter fans / outlet filters
- Material
- PET
- Colour
- White
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3240.xxx
- 3241.xxx
- Dimensions
- Width: 212.5 mm
Height: 212.5 mm
Depth: 21 mm - Filter class
- to DIN EN 779: G4
to DIN EN ISO 16890: ISO Coarse 70% - IP protection category to IEC 60 529
- IP 54 in fan-and-filter units/roof-mounted fans/outlet filters
- Note on Model No.
- No suitable for use in EMC filter fans.
- Packs of
- 5 pc(s).
- Net weight
- 0.335 kg
- Gross weight
- 0.34 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969148
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK Pleated filter IP54, for fan-and-filter units/outlet filters 3240./3241.xxx, WHD: 212.5x212.5x21 mm
- Data sheets
- Data sheets