Thermoelectric cooler Total cooling/heating output 80/80 W

Article number: SK 3201300

The powerful, lightweight climate control units based on Peltier technology provide efficient cooling of command panels and small enclosures. Cooling/heating output 80/80 W.

Article number:
SK 3201300
Product description
Powerful thermoelectric cooling units in a lightweight design for the climate control of command panels and small enclosures.
Material
Device: Aluminium, anodised
General colour
RAL 7015
Colour
Cover: RAL 7015
Supply includes
Thermoelectric climate control unit
Fully wired ready for connection (plug-in terminal strip)
Mounting accessories
Filter mat
USB cable A/B
Drilling template
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 80 W
Total cooling output L35 L30
Cooling output L35 L30/50 Hz : 100 W
Rated operating voltage
24 V (DC)
Rated current max.
4.5 A
Start-up current (LRA)
4.5 A
Air throughput (unimpeded air flow)
External circuit: 45 m³/h
Internal circuit: 45 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 0.9
Thermal output
80 W
Design
wall-mounted
Dimensions
Width: 125 mm
Height: 400 mm
Depth: 155 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Type of electrical connection
Plug-in spring connection terminal
Temperature control
PID control (factory setting: cooling +35 °C / heating +5 °C)
Operating temperature range
-30 °C...55 °C
Cooling setting range
5 °C...55 °C
Heating setting range
-10 °C...20 °C
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Packs of
1 pc(s).
Net weight
3.249 kg
Gross weight
3.449 kg
Customs tariff number
84186900
EAN
4028177598621
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Thermoelectric cooler, 80 W, 24 V (DC), WHD: 125 x 400 x 155 mm
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Technical system catalogue
Software
Drivers
SK 3201.300

Thermoelectric Cooler total cooling output/heating output 80/80 W

The powerful thermoelectric unit in a lightweight design is the ideal
climate control solution for command panels and small enclosures.

Total cooling output L35 L35: 80 W
Total cooling output L35 L30: 100 W

Heating output: 80 W

Rated operating voltage: 24 V (DC)

Dimensions [WxHxD]: 125x400x155 mm, installation depth 100 mm

Material: Aluminium, anodised

Colour: Cover RAL 7015

Energy efficiency ratio EER: 0,9

Ambient temperature range: -30 °C bis 55 °C
Setting range, cooling: 5 °C bis 55 °C
Setting range, heating: -10 °C bis 20 °C

Protection category to IEC 60 529: Internal circuit IP 54, External
circuit IP 34

Weight: 2,6 kg