Modular climate control concept – climate control door VX25 for installing cooling modules

Article no.: SK 3201840

Sheet steel climate control doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.

Article no.:
SK 3201840
Product description
Sheet steel climate control doors for the installation of climate control module types SK 3307.7XX to 3310.7XX. The climate control doors fit perfectly with the overall design of the enclosure.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Climate control door without preconfigured cooling module
180° hinges, door opening angle approx. 130°
Note on Model No.
To fit VX enclosures
For 1200 mm wide VX enclosures, the existing hinged door may be used, irrespective of the device position (left or right)
L/h door hinge
To fit
Unit positioned on the left
To fit
Enclosure type: VX: = 600 mm: = 1,800 mm
Enclosure type: = 1,200 mm
Packs of
1 pc(s).
Net weight
25.7 kg
Gross weight
26.8 kg
Customs tariff number
94039910
EAN
4028177925717
ETIM 9
EC002510
ETIM 8
EC002510
ECLASS 8.0
27180702
Product description
SK climate control door for cooling module,, for VX25 600/1200 mm wide, 1800 mm high, door hinge left
Certificates
EAC
Declarations
Declaration of conformity - F-gas regulation
Documentation
Instructions
Data sheets
Technical system catalogue
SK 3201.840

Modular climate control concept – climate control door VX25 for
installing cooling modules

Sheet steel climate control doors for the installation of climate
control module types SK 3307.7XX to 3310.7XX. The climate control doors
fit perfectly with the overall design of the enclosure.


Material: Sheet steel
Colour: RAL 7035
To fit VX enclosures
Dimensions WxH [mm]: 600/1200x1800
door hinge left