- Article number:
- SK 3201.960
- Product description
- For the power supply of wall-mounted 230 V air/water heat exchangers. Available with 115 V or 400 V primary connection.
- Technical specifications
- Output 110 VA
- Voltage tolerance ±10%
- Primary connection 3500 mm long
- Secondary connection 1500 mm long
- For mounting on a 35 mm support rail EN 50 022
- Supply includes
- Toroidal transformer
Assembly parts
- Packs of
- 1 pc(s).
- Snap-mounting to support rails TS 35
- Yes
- To fit Model No.
- 3363.X0X
- 3364.X0X
- 3212.230
- 3214.100
- 3214.700
- 3215.100
- 3215.700
- Dimensions
- Width: 105 mm
Height: 123 mm
Depth: 55 mm
- Rated operating voltage
- 230 V (secondary), 1~, 50 Hz/60 Hz
- 400 V (primary), 2~, 50 Hz/60 Hz
- Net weight
- 2.2 kg
- Gross weight
- 3.214 kg
- Customs tariff number
- 85043121
- EAN
- 4028177690226
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
-
SK Toroidal transformer, 400 V (primary), 2~, 50/60 Hz, 230 V (secondary), 1~, 50/60 Hz, WHD: 105 x 123 x 55 mm