Complete fan unit for tool-free mounting on surfaces. Air throughput from 20 - 900 m³/h, standard protection category IP 54.
- Article number:
- SK 3237124
- Design
- wall-mounted
- Product description
- Fan-and-filter units with diagonal fan technology have superior pressure stability and ensure a more constant air throughput. The diagonal direction of outflow ensures more even heat dissipation from the enclosure.
- Product modification
- The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including chopped-fibre filter mat
- Fan
- Axial, DC motor
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- With DC: 20 m³/h
- Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
- 1 x 3237200: 15 m³/h
- 2 x 3237200: 16 m³/h
- Rated operating voltage
- 24 V (DC)
- Power consumption Pel
- With DC: 2.4 W
- Rated current max.
- With DC: 0.1 A
- Dimensions
- Width: 116.5 mm
Height: 116.5 mm - Installation depth
- 43 mm
- Mounting cut-out
- Cut-out width: 92 mm
Cut-out height: 92 mm - IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter
- IP 56 with chopped-fibre filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3
- Type 3R with chopped-fibre filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Note
- To increase the air throughput, a pleated filter may optionally be used (see characteristic curve). Suitable for use with fan-and-filter units, roof-mounted fans and outlet filters.
- With the filter fan 3237.XXX, electrical connection is made via two single wires (length approx. 300 mm) on the unit, for all other filter fans, a screwless spring terminal is used
- Operating temperature range
- -15 °C...55 °C
- Storage temperature range
- -30 °C...70 °C
- Noise level
- With DC: 38 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.3 kg
- Customs tariff number
- 84145915
- EAN
- 4028177651609
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK fan and filter units TopTherm, 20 m³/h, 24 V (DC), WHD: 116.5 x 116.5 x 16 mm
Fan-and-filter units with diagonal fan technology
have superior pressure stability and ensure a more
constant air throughput. The diagonal direction of outflow
ensures more even heat dissipation from the enclosure
Air troughput (unimpeded air flow): 20 / 25 m3/h
Power consumption: 3 W
Rated current: 0,125 A
Rated operating voltage: 24 V (DC)
Fan: Axial, DC motor
Dimensions [WxH]: 116,5x116,5 mm
Build depth: 16 mm
Installation depth: 43 mm
Mounting cut-out [WxH]: 92x92 mm
Operating temperature range: -15°C to 55°C
Storage temperature range: -30°C to 70°C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter
IP 56 with fleece filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter
Type 3, 3R with fleece filter and hose-proof hood
Noise level: 38 db(A)
Service life of fans: 70.000 h
Weight: 0,30 kg
have superior pressure stability and ensure a more
constant air throughput. The diagonal direction of outflow
ensures more even heat dissipation from the enclosure
Air troughput (unimpeded air flow): 20 / 25 m3/h
Power consumption: 3 W
Rated current: 0,125 A
Rated operating voltage: 24 V (DC)
Fan: Axial, DC motor
Dimensions [WxH]: 116,5x116,5 mm
Build depth: 16 mm
Installation depth: 43 mm
Mounting cut-out [WxH]: 92x92 mm
Operating temperature range: -15°C to 55°C
Storage temperature range: -30°C to 70°C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter
IP 56 with fleece filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter
Type 3, 3R with fleece filter and hose-proof hood
Noise level: 38 db(A)
Service life of fans: 70.000 h
Weight: 0,30 kg