- Article number:
- SK 3238.025
- Design
- for fan-and-filter units / outlet filters
- Material
- Pleated filter: Based on polyester, meltblown polycarbonate
Absorber mat: 100% polyester
- Colour
- White
- Note
- No suitable for use in EMC fan-and-filter units.
- To fit Model No.
- 3238.3xx
- 3238.7xx
- Dimensions
- Width: 114 mm
Height: 114 mm
Depth: 14 mm
- Dimensions of absorber mat
- Width: 120 mm
Height: 120 mm
- IP protection category to IEC 60 529
- IP 55 in fan-and-filter units/outlet filters
- Packs of
- 5 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.113 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969117
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP 55, for fan-and-filter units/outlet filters 3238.7xx/3238.3xx, WxHxD: 114x114x14 mm