Hose-proof hood to increase the protection category

Article number: SK 3238080

Particularly for applications in the food industry, the hose-proof hood prevents the ingress of damp. The protection category IP 56 is achieved in conjunction with a standard filter.

Article number:
SK 3238080
Product description
For fan-and-filter units/outlet filters. Easy cleaning thanks to exterior silicone coating approved for use with foodstuffs.
Material
Stainless steel AISI304 - 1.4301 (V2A)
Silicone
To fit Model No.
3238....
Dimensions
Width: 176 mm
Height: 245 mm
Depth: 55 mm
Protection category NEMA
NEMA 1
NEMA 12
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
IP protection category to IEC 60 529
IP 56 when fitted over fan-and-filter unit/outlet filter with filter mat
Packs of
1 pc(s).
Net weight
1.23 kg
Gross weight
1.358 kg
Customs tariff number
73269098
EAN
4028177651685
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405
Product description
SK hose-proof hood, for SK 3238…,, WHD: 176 x 245 x 55 mm
Approvals
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Documentation
Info sheet
Data sheets
Technical system catalogue