For ventilation by convection, an outlet filter can be fitted in both the upper and lower sections of the enclosure.
- Article number:
- SK 3239060
- Design
- EMC
- Product description
- For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
- Material
- ABS
- Colour
- RAL 7035
- Supply includes
- Outlet filter
EMC filter mat - Mounting cut-out
- Cut-out width: 177 mm
Cut-out height: 177 mm - To fit Model No.
- SK 3239.6xx
- Dimensions
- Width: 204 mm
Height: 204 mm
Depth: 24 mm - IP protection category to IEC 60 529
- IP54 incl. EMC filter mat
- IP 56 with EMC filter mat and hose-proof hood
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.413 kg
- Customs tariff number
- 39269097
- EAN
- 4028177651784
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK outlet filter, EMC, WHD: 204 x 204 x 24 mm