Energy-efficient version of the RTT fan-and-filter units with EC technology. From 180 m³/h with integral control interface (0-10 V / PWM input and tachosignal output) to regulate and monitor the fan.
- Article number:
- SK 3240500
- Design
- wall-mounted
EC - Product description
- Energy-efficient version of the TopTherm fan-and-filter units with diagonal fan technology. For controlling and monitoring fans 3240.50x to 3245.51x. The fan may be activated via the control interface with tacho signal output integrated as standard, and monitoring of the fan speed and function is supported.
- Product modification
- The cover for the connection clamp has not been part of the TopTherm filter fans since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including chopped-fibre filter mat
- Fan
- Diagonal, EC motor
- Air throughput, unimpeded airflow (with pleated filter)
- At 50 Hz: 218 m³/h
At 60 Hz: 188 m³/h - Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 175 m³/h
At 60 Hz: 175 m³/h - Air throughput with outlet filter including chopped-fibre filter mat (quantity x order number)
- 1 x 3240200: 130 m³/h
- 2 x 3240200: 159 m³/h
- Rated operating voltage
- 200 V - 240 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 11 W
At 60 Hz: 11 W - Rated current max.
- At 50 Hz: 0.12 A
At 60 Hz: 0.15 A - Dimensions
- Width: 255 mm
Height: 255 mm - Installation depth
- 107 mm
- Mounting cut-out
- Cut-out width: 224 mm
Cut-out height: 224 mm - IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3
- Type 3R
- Type 4
- Type 4X with chopped-fibre filter/pleated filter and hose-proof hood
- Control interface
- Yes
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Note
- To increase the air throughput, a pleated filter may optionally be used (see characteristic curve). Suitable for use with fan-and-filter units, roof-mounted fans and outlet filters.
- For even more efficient operation or for monitoring the filter fans, we recommend the use of the EC speed control for EC filter fans (from an air throughput of 180 m³/h).
- Operating temperature range
- -25 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Noise level
- At 50 Hz: 47 dB(A)
At 60 Hz: 47 dB(A) - Packs of
- 1 pc(s).
- Net weight
- 1.773 kg
- Gross weight
- 1.973 kg
- Customs tariff number
- 84145915
- EAN
- 4028177664142
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Fan-and-filter unit TopTherm, 175 m³/h, 200-240 V, 1~, 50/60 Hz, WHD: 255 x 255 x 25 mm, EC technology
TopTherm fan-and-filter units with EC technology
Energy-efficient version of the
TopTherm fan-and-filter units with diagonal fan technology.
Fans 3240.500 to 3245.510 may be controlled and monitored.
The fan may be activated via the control interface
with tacho signal output integrated as standard,
and monitoring of the fan speed and function is supported.
Air troughput (unimpeded air flow): 175 m3/h
Power consumption 50/60 Hz: 11 / 11 W
Rated power input 50/60 Hz: 0,12 / 0,12 A
Rated operating voltage: 200-240 V, 1~, 50/60 Hz
Diagonal fan: Diagonal, EC motor
Dimensions [WxH]: 255x255 mm
Installation depth: 107 mm
Build depth: 25 mm
Required mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -25 °C to 55 °C
Storage temperature range: -25 °C to 70 °C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with fleece filter/pleated filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter/pleated filter
Type 3, 3R, 4, 4X with fleece filter/pleated filter and hose-proof hood
Noise level 50/60 Hz: 47 / 47 dB(A)
Service life 50/60 Hz: 71.000 h
Weight: 2,01 kg
Energy-efficient version of the
TopTherm fan-and-filter units with diagonal fan technology.
Fans 3240.500 to 3245.510 may be controlled and monitored.
The fan may be activated via the control interface
with tacho signal output integrated as standard,
and monitoring of the fan speed and function is supported.
Air troughput (unimpeded air flow): 175 m3/h
Power consumption 50/60 Hz: 11 / 11 W
Rated power input 50/60 Hz: 0,12 / 0,12 A
Rated operating voltage: 200-240 V, 1~, 50/60 Hz
Diagonal fan: Diagonal, EC motor
Dimensions [WxH]: 255x255 mm
Installation depth: 107 mm
Build depth: 25 mm
Required mounting cut-out [WxH]: 224x224 mm
Operating temperature range: -25 °C to 55 °C
Storage temperature range: -25 °C to 70 °C
Colour: RAL 7035
Protection category IP to IEC 60 529:
IP 54 with fleece filter/pleated filter
IP 55 with pleated filter and absorber mat
IP 56 with fleece filter/pleated filter and hose-proof hood
Protection category NEMA:
Type 12 with fleece filter/pleated filter
Type 3, 3R, 4, 4X with fleece filter/pleated filter and hose-proof hood
Noise level 50/60 Hz: 47 / 47 dB(A)
Service life 50/60 Hz: 71.000 h
Weight: 2,01 kg