Blue e+ filter fan EMC

Article number: SK 3241800

Complete fan unit with EMC shielding for tool-free mounting on surfaces. Air throughput from 20 – 900 m³/h

Article number:
SK 3241800
Design
wall-mounted
EMC
Product description
EMC fan-and-filter units offer a high shielding/attenuation effect and meet requirement category 2 to EN 61587-3.
Benefits
Easy filter changes, thanks to a new opening mechanism on the louvred grille
Faster installation on the enclosure with optimised detent hooks
Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
Tool-free assembly
Material
Plastic
Colour
RAL 7035
Supply includes
Complete unit ready to install, including EMC filter mat
Fan
Diagonal, shaded pole motor
Air throughput, unimpeded airflow (with chopped-fibre filter)
At 50 Hz: 225 m³/h
At 60 Hz: 245 m³/h
Air throughput with matching outlet filter including chopped-fibre filter
At 50 Hz: 173 m³/h
At 60 Hz: 187 m³/h
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Power consumption Pel
At 50 Hz: 43.2 W
At 60 Hz: 54.5 W
Rated current max.
At 50 Hz: 0.27 A
At 60 Hz: 0.32 A
Dimensions
Width: 255 mm
Height: 255 mm
Depth: 129 mm
Installation depth
108 mm
Mounting cut-out
Cut-out width: 224 mm
Cut-out height: 224 mm
IP protection category to IEC 60 529
IP 54 with chopped-fibre filter
IP 56 with chopped-fibre filter and hose-proof hood
Protection category NEMA
Type 12 with chopped-fibre filter
Type 3, 3R, 4, 4X with chopped-fibre filter and hose-proof hood
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
Note
To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
Operating temperature range
-30 °C...55 °C
Storage temperature range
-30 °C...70 °C
Noise level
At 50 Hz: 53 dB(A)
At 60 Hz: 54 dB(A)
Packs of
1 pc(s).
Net weight
2.1 kg
Gross weight
2.36 kg
Customs tariff number
84145915
EAN
4028177998018
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Blue e+ fan-and-filter unit, EMC, 225/245 m³/h, 230 V, 1~, 50 Hz/60 Hz, WxHxD 255 x 255 x 129 mm, RAL 7035
Approvals
30 - KC Korea
CSA
UL + C-UL - FTTA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Shielding/attenuation diagram
Technical system catalogue