Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

Article no.: SK 3285.900

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Article no.:
SK 3285.900
Product description
Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
Benefits
Temperature-resistant from -40 °C...+80 °C
Material
Open-celled polyurethane foamed plastic
To fit Model No.
3186.93x
3187.93x
3188.94x
3189.94x
3186.63x
3187.63x
3188.64x
3189.64x
3334.400
3334.450
Dimensions
Width: 390 mm
Height: 397 mm
Depth: 10 mm
To fit
Enclosure type: Blue e+ cooling units
Blue e+ chillers
Packs of
3 pc(s).
Net weight
0.117 kg
Gross weight
0.12 kg
Customs tariff number
56039390
EAN
4028177709256
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK filter mat, for wall-mounted cooling unit, SK 3186/3187/3188/3189/3334.400
Certificates
EAC
Data sheets
Technical system catalogue