Filter mat for cooling units, climate control/section doors, air/air heat exchangers and chillers

Article number: SK 3286300

In dusty environments, we recommend the use of filter mats. This makes the units easier to clean. The filter will need to be replaced at regular intervals, depending on the level of contamination.

Article number:
SK 3286300
Product description
Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
Benefits
Temperature-resistant from -40 °C...+80 °C
Material
Open-celled polyurethane foamed plastic
To fit Model No.
3302.1xx
3302.200
3303.xx0
3361....
3126.100
3126.115
Dimensions
Width: 265 mm
Height: 200 mm
Depth: 10 mm
To fit
Enclosure type: Cooling units and air/air heat exchangers
Packs of
3 pc(s).
Net weight
0.042 kg
Gross weight
0.047 kg
Customs tariff number
56039390
EAN
4028177325326
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK filter mat, for wall-mounted-cooling unit SK 3302/3303/3361, for Air/air heat exchanger 3126, WHD: 265 x 200 x 10 mm
Data sheets
Technical system catalogue