- Article no.:
- SK 3286.310
- Design
- for cooling units
- Product description
- Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
- Material
- Aluminium
- To fit Model No.
- 3302.1xx
- 3302.200
- 3303.xx0
- 3361....
- 3126.100
- 3126.115
- Dimensions
- Width: 265 mm
Height: 200 mm
Depth: 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.19 kg
- Gross weight
- 0.2 kg
- Customs tariff number
- 76169100
- EAN
- 4028177325364
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK metal filters, for cooling unit and Air/air heat exchanger, for SK 3302./3303./3361./3126., WHD: 265 x 200 x 10 mm