Together with the seal, the lower part of the alternate frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with quick-release fasteners with the upper part of the alternate frame pre-fitted on the cooling unit.
- Article number:
- SK 3286800
- Product description
- The quick-change frame is more than just an alternate frame. Together with the seal, the lower part of the frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with the upper part of the alternate frame previously mounted on the cooling unit with quick-release fasteners. During servicing work, this means shorter assembly times and hence minimised downtime. What is more, the quick-change frame offers effective protection against the ingress of oil into the enclosure in oily atmospheres, thanks to its integral drainage trough.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Quick-change frame
Seal
Quick-release fasteners - To fit Model No.
- 3209....
- 3210....
- 3383....
- 3384....
- 3385....
- Packs of
- 1 pc(s).
- Net weight
- 7.073 kg
- Gross weight
- 7.4 kg
- PCF per pack (cradle-to-gate)
- 28.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177325418
- ETIM 9
- EC000331
- ETIM 8
- EC000331
- ECLASS 8.0
- 27189272
- Product description
- SK Quick-change frame, for cooling unit SK 3209/10, 3383/84/85, Sheet steel
- Documentation
- Instructions