Extension kit for shallow air duct system 3286.850 for length compensation in the width, depth or height in enclosures.
- Article number:
- SK 3286860
- Product description
- Extension kit for shallow air duct system 3286.850 for length compensation in the width, depth or height in enclosures.
- Material
- Flame-resistant plastic to DIN 4102/B1
- Colour
- RAL 7035
- Supply includes
- Shallow duct 1500 mm
Connecting piece - Packs of
- 1 pc(s).
- Net weight
- 1.96 kg
- Gross weight
- 2.26 kg
- Customs tariff number
- 39269097
- EAN
- 4028177557062
- ETIM 9
- EC011217
- ETIM 8
- EC011217
- ECLASS 8.0
- 22410601
- Product description
- SK Flat duct extension, for air duct system Flat SK 3286.850, Length: 1500 mm, flame-resistant plastic
- Documentation
- Info sheet