Stoppers for roof-mounted cooling units and roof-mounted air-water heat exchangers

Article no.: SK 3286880

To cover any cold air outlets that are not required.

Article no.:
SK 3286880
Product description
To cover any cold air outlets that are not required.
Material
Polyurethane foam
Diameter
100 mm
Number stoppers max. per unit
2
To fit Model No.
3209....
3210....
3273....
3383....
3384....
3385....
Packs of
2 pc(s).
Net weight
0.018 kg
Gross weight
0.039 kg
Customs tariff number
39269097
EAN
4028177325470
ETIM 9
EC011444
ETIM 8
EC011444
ECLASS 8.0
22410601
Product description
SK Stoppers, for cooling unit SK 3209/3210/3273/3383/3384/3385, Ø 100 mm
Data sheets
Technical system catalogue