Deflector, 90° for air duct system

Article number: SK 3286990

For targeted air deflection at the end of the flat duct.

Article number:
SK 3286990
Product description
For targeted air deflection at the end of the shallow duct.
Material
Flame-resistant plastic to DIN 4102/B1
Colour
RAL 7035
Packs of
1 pc(s).
Net weight
0.1 kg
Gross weight
0.129 kg
Customs tariff number
39269097
EAN
4028177368156
ETIM 9
EC011217
ETIM 8
EC011217
ECLASS 8.0
22410601
Product description
SK Deflector 90°, for air duct system
Data sheets
Technical system catalogue