Vertical shielding for VX IT, TS IT

Article no.: SK 3301380

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Article no.:
SK 3301380
Design
Self-adhesive on one side
Product description
To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.
Material
Cellular PU foam
Flame-inhibiting to UL 94 (HF1)
Colour
Anthracite
Sealing between
Side panel and 482.6 mm (19") level
Dimensions
Width: 84 mm
Height: 1,910 mm
Depth: 84 mm
To fit
Width: 600 mm
Packs of
1 pc(s).
Net weight
0.402 kg
Gross weight
0.502 kg
Customs tariff number
39269097
EAN
4028177507975
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SK Vertical shielding, Sealing between side panel/LCP and 482.6 mm (19") level, WHD: 84x1910x84 mm, Cellular PU foam, self-adhesive on one side
Thin foam rubber, 600 mm rack, vertical LCP shielding

Cellular PU foam, flame-inhibiting to UL 94 (HF1) to block
the airflow on the left and right of the 482.6 mm
(19 inch) level. For 600 mm wide enclosures.
Length: 1900 mm, self-adhesive

Packs of 1