Electric condensate evaporator

Article number: SK 3301500

For external mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers (wall-mounted).

Article number:
SK 3301500
Product description
For external mounting on the enclosure. For use with all enclosure cooling units and air/water heat exchangers (wall-mounted).
Benefits
Suitable for international use thanks to multi-voltage support
Colour
RAL 7035
Supply includes
Electric condensate evaporator, ready to connect.
Evaporation performance
230 V: 3,5 l/d
115 V: 3.0 l/d
Dimensions
Width: 280 mm
Height: 129 mm
Depth: 105 mm
Operating temperature range
5 °C...60 °C
Rated operating voltage
115 V - 230 V, 1~, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
1.32 kg
Gross weight
1.72 kg
Customs tariff number
84159000
EAN
4028177695511
ETIM 9
EC002009
ETIM 8
EC002009
ECLASS 8.0
27180715
Product description
SK Electric condensate evaporator, 115-230 V, 1~, 50/60 Hz, WHD: 280 x 129 x 105 mm
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue