- Article no.:
- SK 3301.612
- Product description
- For discharging and transporting condensate. For connection to enclosure cooling units and air/water heat exchangers.
- Material
- PVC, transparent
- Diameter
- 12 mm
- Length
- 10 m
- Material thickness
- 2 mm
- To fit Model No.
- 3209...3210
- 3214.100
- 3215.100
- 3216.480
- 3273....
- 3304...3305
- 3328...3329
- 3332....
- 3359....
- 3363...3364
- 3366....
- 3373...3375
- 3377...3378
- 3382...3385
- 3386...3387
- 3185.830
- 3185.530
- 3186.930
- 3186.630
- 3187.930
- 3187.630
- 3188.940
- 3188.640
- 3189.940
- 3189.640
- Dimensions
- Length: 10 m
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.03 kg
- Customs tariff number
- 39269097
- EAN
- 4028177438309
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
-
SK Condensate hose, Ø 12 x 2 mm, length 10 m