Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".
- Article number:
- SK 3303600
- Design
- wall-mounted
- Product description
- Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Stainless steel 1.4301 (AISI 304)
- Colour
- RAL 9007
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 0.52 kW
Cooling output L35 L35/60 Hz: 0.6 kW
Cooling output L35 L50/50 Hz: 0.28 kW
Cooling output L35 L50/60 Hz: 0.34 kW - Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 2.6 A
At 60 Hz: 2.6 A - Start-up current max.
- At 50 Hz: 5.1 A
At 60 Hz: 6.4 A - Air throughput (unimpeded air flow)
- External circuit: 315 m³/h
Internal circuit: 265 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.33
Refrigeration factor L35 L35 (EER) 60 Hz: 1.46 - Design
- wall-mounted
- Dimensions
- Width: 280 mm
Height: 550 mm
Depth: 210 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.17 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.11 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...50 °C
- Operating temperature max @60 Hz
- 50 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.39 kW
Power consumption L35 L35/60 Hz: 0.41 kW
Power consumption L35 L50/50 Hz: 0.45 kW
Power consumption L35 L50/60 Hz: 0.47 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Miniature circuit-breaker/fuse: 10 A
- Packs of
- 1 pc(s).
- Net weight
- 18 kg
- Gross weight
- 19 kg
- Customs tariff number
- 84158200
- EAN
- 4028177379640
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Blue e cooling unit, wall-mounted, 0.52 kW, 230 V, 1~, 50/60 Hz, stainless steel, WHD: 280 x 550 x 210 mm
- Documentation
- Instructions – R-513A
- Instructions – R134a
- Safety instructions
TopTherm wall-mounted cooling unit Blue e
aterial
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.52 kW
Cooling output L35 L35/60 Hz: 0.6 kW
Cooling output L35 L50/50 Hz: 0.28 kW
Cooling output L35 L50/60 Hz: 0.34 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.33
Refrigeration factor L35 L35 (EER) 60 Hz: 1.46
Design
wall-mounted
Dimensions
Width: 280 mm
Height: 550 mm
Depth: 210 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.17 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.11 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...50 °C
Operating temperature max @60 Hz
50 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Net weight
18 kg
aterial
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 0.52 kW
Cooling output L35 L35/60 Hz: 0.6 kW
Cooling output L35 L50/50 Hz: 0.28 kW
Cooling output L35 L50/60 Hz: 0.34 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.33
Refrigeration factor L35 L35 (EER) 60 Hz: 1.46
Design
wall-mounted
Dimensions
Width: 280 mm
Height: 550 mm
Depth: 210 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.17 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.11 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...50 °C
Operating temperature max @60 Hz
50 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Net weight
18 kg