TopTherm wall-mounted cooling unit Blue e 0.3 - 4 kW

Article no.: SK 3304600

Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".

Article no.:
SK 3304600
Design
wall-mounted
Product description
Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W).
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.1 kW
Cooling output L35 L35/60 Hz: 1.25 kW
Cooling output L35 L50/50 Hz: 0.91 kW
Cooling output L35 L50/60 Hz: 0.9 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Rated current max.
At 50 Hz: 4.1 A
At 60 Hz: 5.1 A
Start-up current max.
At 50 Hz: 12 A
At 60 Hz: 14 A
Air throughput (unimpeded air flow)
External circuit: 805 m³/h
Internal circuit: 600 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.67
Refrigeration factor L35 L35 (EER) 60 Hz: 1.52
Design
wall-mounted
Dimensions
Width: 400 mm
Height: 950 mm
Depth: 260 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Protection category NEMA
UL Type 12
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.325 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.21 t
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.66 kW
Power consumption L35 L35/60 Hz: 0.82 kW
Power consumption L35 L50/50 Hz: 0.77 kW
Power consumption L35 L50/60 Hz: 0.89 kW
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Packs of
1 pc(s).
Net weight
37.05 kg
Gross weight
39 kg
Customs tariff number
84158200
EAN
4028177379695
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK cooling unit Blue e, wall-mounted, 1.1 kW, 230 V, 1~, 50/60 Hz, Stainless steel, WHD: 400 x 950 x 260 mm
Approvals
30 - KC Korea
UL + C-UL (listed)
UL + C-UL - FTTA
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
Documentation
Instructions – R-513A
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue