Modular climate control concept - Cooling module "Blue e" Total cooling output 1.50 - 2.50 kW

Article no.: SK 3307.700

Cooling module for climate control doors. Cooling output from 1500 to 2500 W.

Article no.:
SK 3307.700
Product description
All cooling modules may be individually combined with any climate control door. The cooling modules are equipped with energy-efficient Blue e technology, with integral e-Comfort controller and electric condensate evaporation as standard.
Benefits
May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Cooling module prepared for installation in climate control door
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Rated current max.
At 50 Hz: 6.8 A
At 60 Hz: 6.9 A
Start-up current max.
At 50 Hz: 22 A
At 60 Hz: 24 A
Power consumption Pel 50/60 Hz L35 L35
0.96 kW/1.18 kW
Power consumption Pel 50/60 Hz L35 L50
1.08 kW/1.3 kW
Temperature control
e-Comfort controller (factory setting +35 °C)
At 60 Hz
6.9 A
Note
A base/plinth with a height of 100 or 200 mm is required for efficient operation
Air throughput (unimpeded air flow)
External circuit: 1,100 m³/h
Internal circuit: 600 m³/h
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.56
Refrigeration factor L35 L35 (EER) 60 Hz: 1.31
Operating temperature range
10 °C...55 °C
Permissible operating pressure (p. max.)
28 bar
Pre-fuse
Miniature circuit-breaker/fuse: 16 A
Setting range
20 °C...55 °C
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.5 kW
Cooling output L35 L35/60 Hz: 1.55 kW
Cooling output L35 L50/50 Hz: 0.82 kW
Cooling output L35 L50/60 Hz: 0.88 kW
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
67.45 kg
Gross weight
71 kg
Customs tariff number
84158200
EAN
4028177559448
ETIM 9
EC002510
ETIM 8
EC002510
ECLASS 8.0
27180702
Product description
SK modular climate control concept, Blue e cooling module, 1.50/1.55 kW, 230 V, 1~, 50/60 Hz
Approvals
UL + C-UL (listed)
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Documentation
Instructions – R134a
Safety instructions
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue