This item will be discontinued on: Sep 30, 2024
- Article number:
- SK 3311.030
- Product description
- The display offers the opportunity of directly monitoring key functions of the LCP, and implementing settings.
- Supply includes
- Touchscreen display, colour
Connection cable
Assembly parts - To fit Model No.
- SK 3311.130/230/260/530/540/560/148/238/268/548/538/568
- SK 3312.130/230/250/260/530/540/550/560/570
- SK 3313.130/230/250/260/530/540/550/560/570/238/268/548/538/568
- SK 3314.130/230/250/260/530/540/542/550/560/570/238/268/548/538/568
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.373 kg
- Customs tariff number
- 85312040
- EAN
- 4028177663718
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Touchscreen display, colour, for LCP Rack/Inline CW 3311./3312./3313./3314.xxx
SK touchscreen display, colour
for LCP Rack/Inline CW
3311.130/230/260/530/540/560/148/238/268/548/538/568
3312.130/230/250/260/530/540/550/560/570 and
3313.130/230/250/260/530/540/550/560/570/238/268/548/538/568
3314.130/230/250/260/530/540/542/550/560/570/238/268/548/538/568
Touchscreen display:
Via the display the user can see all relevant
operating parameters of the LCP directly.
The benefit is that the user can recognise at a glance
the status of the device and react immediately if
necessary.
The following parameters are shown on the display in
different levels:
Display of cold air temperature routed to the 19"
equipment
Display of hot air temperature dissipated from the
19" equipment
Cooling output
Cooling water inlet / return temperature
Cooling water flow rate
Position of the control valve
Overview of all parameters at a glance
Display of alarm and warning messages
Overview page with IP address of the device,
software status and contact (may be entered
individually)
Change of the set value of the cold air temperature
in front of the 19" level may be carried out on the
display (blocking possible, if required)
Touchscreen display, supply includes:
Touchscreen display, colour, with assembly parts
4,3" display, 480 x 272 pixels
Resistive touch
Type 280 cd/m²
Operating temperature: -20°C to +70°C
Connection cable
for LCP Rack/Inline CW
3311.130/230/260/530/540/560/148/238/268/548/538/568
3312.130/230/250/260/530/540/550/560/570 and
3313.130/230/250/260/530/540/550/560/570/238/268/548/538/568
3314.130/230/250/260/530/540/542/550/560/570/238/268/548/538/568
Touchscreen display:
Via the display the user can see all relevant
operating parameters of the LCP directly.
The benefit is that the user can recognise at a glance
the status of the device and react immediately if
necessary.
The following parameters are shown on the display in
different levels:
Display of cold air temperature routed to the 19"
equipment
Display of hot air temperature dissipated from the
19" equipment
Cooling output
Cooling water inlet / return temperature
Cooling water flow rate
Position of the control valve
Overview of all parameters at a glance
Display of alarm and warning messages
Overview page with IP address of the device,
software status and contact (may be entered
individually)
Change of the set value of the cold air temperature
in front of the 19" level may be carried out on the
display (blocking possible, if required)
Touchscreen display, supply includes:
Touchscreen display, colour, with assembly parts
4,3" display, 480 x 272 pixels
Resistive touch
Type 280 cd/m²
Operating temperature: -20°C to +70°C
Connection cable