Wall-mounted cooling unit Blue e+ IT

Article number: SK 3312.810

The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

Order no.: 3312.815

Sheet steel door for wall-mounted cooling unit Blue e+ IT

Order no.: 3312.816

Sheet steel door for wall-mounted cooling unit Blue e+ IT

Order no.: 3312.820

Air duct for wall-mounted cooling unit Blue e+ IT

Article number:
SK 3312.810
Design
wall-mounted
Product description
The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.
Benefits
Energy savings thanks to speed-regulated components and heat pipe technology
Suitable for international use due to a unique multi-voltage capability
Intuitive operation due to touch display and intelligent interfaces
Technical specifications
Further information, instructions and technical data on the individual components listed in this bundle can be found on the relevant item pages
Material
Sheet steel
Colour
RAL 7035
Supply includes
Bundle comprised of the following individual components:
Wall-mounted cooling unit (3187.930)
IoT interface (3124.300)
Temperature sensor (3124.400)
Connection cable (7030.091)
Nylon loop cable holder (7111.350)
Useful cooling output L22 L30
3,000 W
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Rated power input
1.05 kW
Type of electrical connection
Plug-in terminal strip
Dimensions
Width: 450 mm
Height: 1,600 mm
Depth: 294 mm
Duty cycle
100 %
Temperature control
e+ controller
Protocols
OPC-UA
SNMPv1
SNMPv2
SNMPv3
Modbus/TCP
TCP/IPv4
TCP/IPv6
Radius
Telnet
SSH
FTP
SFTP
HTTP
HTTPS
NTP
DHCP
DNS
SMTP
Syslog
LDAP
Operating temperature range
-20 °C...60 °C
Permissible operating pressure (p. max.)
25 bar
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Protection category to IEC 60 529
External circuit IP 24
Internal circuit IP 55
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.07 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.68 t
Packs of
1 pc(s).
Net weight
69 kg
Gross weight
74.5 kg
Customs tariff number
84158200
EAN
4028177944558
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK IT wall cooling unit Blue e+, 2kW, With IoT Interface, WHD: 450x1600x294 mm
Certificates
EAC
Documentation
Additional instructions
Info sheet
Instructions – R-513A
Instructions – R134a
Quick guide
Data sheets
Safety data sheet refrigerant – R-513A