- Article number:
- SK 3322.720
- Design
- for fan-and-filter units / outlet filters
- Material
- PET
- Colour
- White
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3238.xxx
- Dimensions
- Width: 114 mm
Height: 114 mm
Depth: 14 mm
- Filter class
- to DIN EN 779: G4
to DIN EN ISO 16890: ISO Coarse 70%
- IP protection category to IEC 60 529
- IP 54 in fan-and-filter units/roof-mounted fans/outlet filters
- Note on Model No.
- No suitable for use in EMC fan-and-filter units.
- Packs of
- 5 pc(s).
- Net weight
- 0.095 kg
- Gross weight
- 0.1 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969162
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP54, for fan-and-filter units/outlet filters 3238.xxx, WHD: 114x114x14 mm