Chillers Blue e+ 1,5 - 7 kW

Article number: SK 3334.300

Blue e+ chillers are efficient, flexible and compact. They offer central, cost-effective chilling of the cooling water and are used to supply air/water heat exchangers etc. Up to 70% energy savings thanks to speed-controlled components and inverter technology. International approvals and multi-voltage capability for worldwide use. Intuitive operation via touch display and intelligent communications interfaces ensure user-friendly operation and analysis.

Order no.: 3124.300

IoT interface

Order no.: 3235.620

Pre-fuse for Blue e+ cooling units/chillers

Order no.: 3235.610

Pre-fuse for Blue e+ cooling units/chillers

Article number:
SK 3334.300
Benefits
Blue e+ chillers ensure centralised and efficient cooling of liquid media with a high level of temperature accuracy and innovative DC inverter technology
Suitable for international use thanks to its unique multi-voltage capability (without rewiring) and high operating limits
Maximum reliability thanks to integral overflow valve and monitoring sensors
Intuitive operation due to touch display and intelligent interfaces
Compact and modular layout ensures minimum footprint
Pumps with highly efficient IE3 motors
Colour
Textured RAL 7035
Supply includes
Complete unit ready for connection (plug-in terminal strip)
Multilingual documentation
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Protection category to IEC 60 529
IP 24
IP 54 (electrics)
Total cooling output Tw10 / Tu32
Cooling output Tw10 Tu32/50 Hz: 2.87 kW
Cooling output Tw10 Tu32/60 Hz: 2.77 kW
Total cooling output Tw18 / Tu32
Cooling output Tw18 Tu32/50 Hz: 4.18 kW
Cooling output Tw18 Tu32/60 Hz: 4.08 kW
Total cooling output to DIN EN 14511 Tw18 / Tu35
Cooling output Tw18 Tu35/50 Hz: 4 kW
Cooling output Tw18 Tu35/60 Hz: 3.9 kW
Air throughput (unimpeded air flow)
At 50 Hz: 1,850 m³/h
At 60 Hz: 1,850 m³/h
Rated operating voltage
380 V - 415 V, 3~, 50 Hz
440 V - 480 V, 3~, 60 Hz
Dimensions
Width: 450 mm
Height: 820 mm
Depth: 710 mm
Note
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Temperature control
e+ controller (factory setting +20 °C)
Operating temperature range
-5 °C...50 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of cooling medium
5 °C...35 °C
Temperature hysteresis
± 0.5 K
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.7 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.44 t
Pump pressure
At 50 Hz: 2.9 bar
Volumetric flow (cooling medium)
At 50 Hz: 15 l/min
Power consumption Pel
At 50 Hz: 2.63 kW
At 60 Hz: 2.9 kW
Rated current max.
At 50 Hz: 4 A
At 60 Hz: 3.8 A
Pre-fuse
Miniature circuit-breaker/fuse: 15 A
Energy efficiency ratio (EER) 50 Hz Tw18/Tu35 DIN EN 14511
2.53
Water circuit
hermetically open
Water connections
¾" internal thread
Number of cooling circuits
1
Tank
Material: PE plastic
Volume: 12 l
Packs of
1 pc(s).
Net weight
90 kg
Gross weight
107 kg
Customs tariff number
84186900
EAN
4028177809840
ETIM 9
EC002516
ETIM 8
EC002516
ECLASS 8.0
27180713
Product description
SK Chiller Blue e+, 4 kW, 380-415 V, 440-480 V, 3~, 50/60 Hz, WHD: 450 x 820 x 710 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Documentation
Electrical wiring diagram
Fluid plan (P+ID)
Further information
Instructions – R-513A
Instructions – R134a
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Software
Licence condition
Updater
SK Blue e+ Chiller,,
Blue e+ chillers ensure centralised and efficient cooling of liquid
media with a high level of temperature accuracy and innovative DC
inverter technology,,
Suitable for international use thanks to its unique multi-voltage
capability (without rewiring) and high operating limits,,
Maximum reliability thanks to integral overflow valve and monitoring
sensors,,
Intuitive operation due to touch display and intelligent interfaces,,
Compact and modular layout ensures minimum footprint,,
Pumps with highly efficient IE3 motors,,
,,
Total cooling output TW18 TU35, 50/60 Hz: 4 / 3,9 kW,,
,,
Power consumption 50/60 Hz: 2,63 / 2,9 kW,,
,,
Volumetric flow (cooling medium) 50/60 Hz: 15 l/min,,
,,
Pump pressure (max.) at 50 Hz: 2,9 bar,,
,,
Rated current 50/60 Hz: 4,0 / 3,8 A,,
,,
Rated operating voltage: 380-415 V, 3~, 50 Hz; 440-480 V, 3~, 60 Hz,,
,,
Temperature control: e+ controller (factory setting +20 °C) ,,
,,
Dimensions [WxHxD]: 450x820x710 mm,,
,,
Colour: textured RAL 7035,,
,,
Tank (Material): PE plastic,,
Tank (contents): 12 l,,
,,
Refrigerant / Quantity: R-513A / 700 g,,
,,
Number of cooling circuits: 1,,
,,
Temperature hysteresis: +/- 0,5 K,,
,,
Water connections: 2x 3/4" IG,,
Water circuit: hermetically open ,,
,,
Operating temperature range: -5 °C bis 50 °C,,
Liquid media temperature range: 5 °C bis 35 °C,,
,,
Protection category IP to IEC 60 529: IP 24,,
,,
Weight: 92 kg,,
,,
Note: For remote monitoring and networking of cooling units and chillers
in the Blue e+ generation, please use the IoT interface (Model No.
3124.300). Increase machine availability and process reliability with
remote monitoring of device data, statuses and system messages.