For connecting round conductors and laminated copper bars.
- Article number:
- SV 3550000
- Product description
- For connecting round conductors and laminated copper bars.
- Material
- Brass
- Note
- Wire end ferrules should be used with fine wire conductors
- Connection of round conductors
- 1 ‐ 4 mm²
- For bar thickness
- 3 ‐ 5 mm
- Packs of
- 15 pc(s).
- Net weight
- 0.315 kg
- Gross weight
- 0.358 kg
- PCF per pack (cradle-to-gate)
- 1.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369010
- EAN
- 4028177044159
- ETIM 9
- EC000001
- ETIM 8
- EC000001
- ECLASS 8.0
- 27141146
- Product description
- SV Conductor connection clamp, 1-4 mm², for bar thickness 3-5 mm, brass
- Documentation
- Instructions
- Safety instructions
SV conductor connection clamps
for E-CU busbars and Rittal PLS.
For bar thickness: 3 - 5 mm
Connection: for round conductors 1 - 4 mm2
Wire end ferrules should be used with fine wire
conductors.
Tightening torque
Conductor connection clamp: 2 Nm
Material: brass
for E-CU busbars and Rittal PLS.
For bar thickness: 3 - 5 mm
Connection: for round conductors 1 - 4 mm2
Wire end ferrules should be used with fine wire
conductors.
Tightening torque
Conductor connection clamp: 2 Nm
Material: brass